Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMH2-4-A80-SVE
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) | 150 |
---|---|---|---|---|---|
Number of auxiliary contacts as normally closed contact | 0 | Adjustment range short-term delayed short-circuit release(A) | 0|0 | Rated permanent current Iu(A) | 80 |
Number of poles | 4 | Overload release current setting(A) | 63|80 | Rated voltage(V) | 690|690 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device plug-in technique | DIN rail (top hat rail) mounting optional | true |
Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 6|10 |
This page is Circuit-breaker, 4p, 80A, plug-in module, part number NZMH2-4-A80-SVE.
You can find the detail information about specifications and dimensions on part number NZMH2-4-A80-SVE.