Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMH2-S12-CNA
Rated short-circuit breaking capacity lcu at 400 V, AC(kA) | 150 | Width(mm) | 105 | Height(mm) | 195 |
---|---|---|---|---|---|
Depth(mm) | 149 | Rated operation power at AC-3, 400 V(kW) | 5.5 | With integrated auxiliary switch | false |
Rated permanent current Iu(A) | 12 | With integrated under voltage release | false | Number of poles | 3 |
Rated operating voltage(V) | 690|690 | Overload release current setting(A) | 0|0 | Degree of protection (IP) | IP20 |
With thermal protection | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
Switch off technique | Magnetic | Rated operation power at AC-3, 230 V(kW) | 3 | Phase failure sensitive | false |
Device construction | Built-in device fixed built-in technique | Adjustment range undelayed short-circuit release(A) | 7|12 |
This page is Circuit-breaker, 3p, 12A, short-circuit protective device, part number NZMH2-S12-CNA.
You can find the detail information about specifications and dimensions on part number NZMH2-S12-CNA.