Manufacturer part number: NZMN3-VE630-AVE
Brand: EATON
Price: 3,331.47 €
Delivery time: 23 Days
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 50 kA
Adjustment range short-term delayed short-circuit release: 472|4410 A
Integrated earth fault protection: false
Device construction: Built-in device slide-in technique (withdrawable)
Adjustment range undelayed short-circuit release: 1260|5040 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMN3-VE630-AVE
Part Number
|
---|
NZMN3-VE630-AVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Integrated earth fault protection | Device construction | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|
3,331.47 € | 1 | 23 Days | 50 | 472|4410 | false | Built-in device slide-in technique (withdrawable) | 1260|5040 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 630 | Number of poles | 3 | Overload release current setting(A) | 315|630 |
Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Motor drive optional | true |
With under voltage release | false | DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true |
This page is Circuit-breaker, 3p, 630A, withdrawable unit, part number NZMN3-VE630-AVE.
You can find the detail information about specifications and dimensions on part number NZMN3-VE630-AVE.
Configure
Basic Attributes
Type
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Integrated earth fault protection
Device construction
Adjustment range undelayed short-circuit release(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NZMH3-AE630-T-AVE |
NZMH3-VE630-AVE |
NZMH3-VE630-SVE |
NZMH3-VE630-T-AVE |
NZMN3-AE630-T-AVE |
NZMN3-VE630-T-AVE |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Integrated earth fault protection | Device construction | Adjustment range undelayed short-circuit release (A) |
---|---|---|---|---|---|---|---|---|---|---|
4,041.53 € | 1 | 25 Days | 150 | 0|0 | true | Built-in device slide-in technique (withdrawable) | 1260|5040 | |||
4,020.75 € | 1 | 23 Days | 150 | 472|4410 | false | Built-in device slide-in technique (withdrawable) | 1260|5040 | |||
- | 3,732.97 € | 1 | 25 Days | 150 | 210|2205 | false | Built-in device plug-in technique | 1260|5040 | ||
4,469.65 € | 1 | 25 Days | 150 | 472|4410 | true | Built-in device slide-in technique (withdrawable) | 1260|5040 | |||
3,636.04 € | 1 | 19 Days | 50 | 0|0 | true | Built-in device slide-in technique (withdrawable) | 1260|7560 | |||
3,781.23 € | 1 | 22 Days | 50 | 472|4410 | true | Built-in device slide-in technique (withdrawable) | 1260|5040 |