Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH1-4-A160 |
NZMH2-4-A160 |
NZMH2-4-VE160 |
NZML2-4-VE160 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Overload release current setting (A) | Type of electrical connection of main circuit | Motor drive optional | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,469.36 € | 1 | 25 Days | 100 | 0|0 | 125|160 | Frame clamp | false | 1280|1280 | |||
1,493.82 € | 1 | 23 Days | 150 | 0|0 | 125|160 | Screw connection | true | 6|10 | |||
1,852.87 € | 1 | 42 Days | 55 | 160|1600 | 80|160 | Screw connection | true | 1920|1920 | |||
2,023.62 € | 1 | 23 Days | 150 | 160|1600 | 80|160 | Screw connection | true | 1920|1920 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 160 | Number of poles | 4 | Rated voltage(V) | 690|690 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of control element | Rocker lever | With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false |
Integrated earth fault protection | false | With under voltage release | false | Device construction | Built-in device fixed built-in technique |
DIN rail (top hat rail) mounting optional | true | Complete device with protection unit | true |
Configure
Basic Attributes
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Overload release current setting(A)
Type of electrical connection of main circuit
Motor drive optional
Adjustment range undelayed short-circuit release(A)
Type
Filter by standard shipping days
Optional Attributes