Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMB2-AF70-BT-NA
Part Number
|
---|
NZMB2-AF70-BT-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Rated permanent current Iu (A) | Number of poles | Overload release current setting (A) | Rated voltage (V) | DIN rail (top hat rail) mounting optional | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
540.69 € | 1 | 19 Days | 25 | 0|0 | 70 | 3 | 70|70 | 690|690 | true | 480|800 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side | Motor drive integrated | false |
Type of electrical connection of main circuit | Frame clamp | Type of control element | Rocker lever | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false | Motor drive optional | true |
With under voltage release | false | Device construction | Built-in device fixed built-in technique | Complete device with protection unit | true |
This page is Circuit-breaker box terminals, part number NZMB2-AF70-BT-NA.
You can find the detail information about specifications and dimensions on part number NZMB2-AF70-BT-NA.
Configure
Basic Attributes
Type
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA)
Adjustment range short-term delayed short-circuit release(A)
Rated permanent current Iu(A)
Number of poles
Overload release current setting(A)
Rated voltage(V)
DIN rail (top hat rail) mounting optional
Adjustment range undelayed short-circuit release(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NZMB2-4-AF150-BT-NA |
NZMB2-4-AF175-BT-NA |
NZMB2-4-AF200-BT-NA |
NZMB2-AF80-BT-NA |
NZMB2-S1,6-BT-CNA |
NZMB2-S100-BT-CNA |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | Rated permanent current Iu (A) | Number of poles | Overload release current setting (A) | Rated voltage (V) | DIN rail (top hat rail) mounting optional | Adjustment range undelayed short-circuit release (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,450.25 € | 1 | 35 Days | 25 | 0|0 | 150 | 4 | 150|150 | 690|690 | false | 6|10 | |||
1,768.44 € | 1 | Quote | 25 | 0|0 | 175 | 4 | 175|175 | 690|690 | false | 6|10 | |||
1,768.44 € | 1 | 25 Days | 25 | 1200|2000 | 200 | 4 | 200|200 | 690|690 | false | 6|10 | |||
540.69 € | 1 | 35 Days | 25 | 0|0 | 80 | 3 | 80|80 | 690|690 | true | 480|800 | |||
521.18 € | 1 | 37 Days | 25 | 0|0 | 1.6 | 3 | 0|0 | 690|690 | true | 8|14 | |||
611.45 € | 1 | 35 Days | 25 | 0|0 | 100 | 3 | 0|0 | 690|690 | true | 8|14 |