Circuit-breaker, 4p, 1000A (NZMH4-4-VE1000)

Circuit-breaker, 4p, 1000A NZMH4-4-VE1000

Product Details:

Manufacturer part number: NZMH4-4-VE1000

Brand: EATON

Price: 7,750.50

Delivery time: 44 Days


Technical Data:

Adjustment range short-term delayed short-circuit release: 1000|10000 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH4-4-VE1000

Part Number
NZMH4-4-VE1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment range short-term delayed short-circuit release
(A)
-

7,750.50 €

1 44 Days 1000|10000

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) 85
Number of auxiliary contacts as normally closed contact 0 Rated permanent current Iu(A) 1000 Number of poles 4
Overload release current setting(A) 500|1000 Rated voltage(V) 690|690 Degree of protection (IP) IP20
Position of connection for main current circuit Front side Motor drive integrated false Type of electrical connection of main circuit Screw connection
Type of control element Rocker lever With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false
Integrated earth fault protection false Motor drive optional true With under voltage release false
Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional false Complete device with protection unit true
Adjustment range undelayed short-circuit release(A) 2000|12000

This page is Circuit-breaker, 4p, 1000A, part number NZMH4-4-VE1000.
You can find the detail information about specifications and dimensions on part number NZMH4-4-VE1000.

Variation of this product

Part Number
NZMH4-4-AE1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjustment range short-term delayed short-circuit release
(A)

7,536.44 €

1 52 Days 0|0

Tech Support