Circuit-breaker, 3p, 70A (NZMB2-AF70-NA)

Circuit-breaker, 3p, 70A NZMB2-AF70-NA

Product Details:

Manufacturer part number: NZMB2-AF70-NA

Brand: EATON

Price: 495.53

Delivery time: 19 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 25 kA

Rated voltage: 440|440 V

Type of electrical connection of main circuit: Screw connection

Motor drive optional: true

Adjustment range undelayed short-circuit release: 480|800 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMB2-AF70-NA

Part Number
NZMB2-AF70-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated voltage
(V)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)

495.53 €

1 19 Days 25440|440Screw connectiontrue480|800

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 70 Number of poles 3
Overload release current setting(A) 70|70 Degree of protection (IP) IP20 Position of connection for main current circuit Front side
Motor drive integrated false Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false With under voltage release false
Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional true Complete device with protection unit true

This page is Circuit-breaker, 3p, 70A, part number NZMB2-AF70-NA.
You can find the detail information about specifications and dimensions on part number NZMB2-AF70-NA.

Variation of this product

Part Number
NZMB1-AF70-NA
NZMH2-AF70-NA
NZMN1-AF70-NA
NZMN2-AF70-NA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated voltage
(V)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)

423.00 €

1 3 Days 25440|440Frame clampfalse480|800

626.46 €

1 71 Days 150690|690Screw connectiontrue6|10

480.52 €

1 98 Days 50690|690Frame clampfalse6|10

604.81 €

1 62 Days 50690|690Screw connectiontrue6|10

Tech Support