Circuit-breaker, 4p, 100A (NZMH1-4-A100)

Circuit-breaker, 4p, 100A NZMH1-4-A100

Product Details:

Manufacturer part number: NZMH1-4-A100

Brand: EATON

Price: 834.31

Delivery time: 21 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 100 kA

Adjustment range short-term delayed short-circuit release: 0|0 A

Overload release current setting: 80|100 A

Type of electrical connection of main circuit: Frame clamp

Motor drive optional: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH1-4-A100

Part Number
NZMH1-4-A100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)
-

834.31 €

1 21 Days 1000|080|100Frame clampfalse6|10

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 100 Number of poles 4 Rated voltage(V) 690|690
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of control element Rocker lever With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false
Integrated earth fault protection false With under voltage release false Device construction Built-in device fixed built-in technique
DIN rail (top hat rail) mounting optional true Complete device with protection unit true

This page is Circuit-breaker, 4p, 100A, part number NZMH1-4-A100.
You can find the detail information about specifications and dimensions on part number NZMH1-4-A100.

Variation of this product

Part Number
NZMH2-4-VE100
NZML2-4-VE100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
Type of electrical connection of main circuit Motor drive optional Adjustment range undelayed short-circuit release
(A)

1,460.59 €

1 26 Days 150100|100050|100Screw connectiontrue1200|1200

1,600.16 €

1 28 Days 150100|100050|100Screw connectiontrue1200|1200

Tech Support