Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PKE32/XTUCP-36 |
PKE65/XTUCP-65 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range short-term delayed short-circuit release (A) | Rated permanent current Iu (A) | Overload release current setting (A) | Adjustment range undelayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|---|---|
178.90 € | 1 | 31 Days | 75|288 | 36 | 15|36 | 496|496 | |||
306.11 € | 1 | 6 Days | 150|150 | 65 | 30|65 | 1008|1008 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz(kA) | 50 |
---|---|---|---|---|---|
Number of auxiliary contacts as normally closed contact | 0 | Number of poles | 3 | Rated voltage(V) | 690|690 |
Degree of protection (IP) | IP20 | Position of connection for main current circuit | Other | Motor drive integrated | false |
Type of electrical connection of main circuit | Screw connection | Type of control element | Turn button | With switched-off indicator | false |
Suitable for DIN rail (top hat rail) mounting | true | Integrated earth fault protection | false | Motor drive optional | false |
With under voltage release | false | Device construction | Other | DIN rail (top hat rail) mounting optional | true |
Complete device with protection unit | true |
Configure
Basic Attributes
Adjustment range short-term delayed short-circuit release(A)
Rated permanent current Iu(A)
Overload release current setting(A)
Adjustment range undelayed short-circuit release(A)
Type
Filter by standard shipping days
Optional Attributes