Manufacturer part number: Z-S/2WTN
Brand: EATON
Price: 51.72 €
Delivery time: 18 Days
Rated voltage: 230 V
Short-circuit breaking capacity (Icw): 10 kA
Rated switching capacity: 20 kA
Width in number of modular spacings: 2
Number of contacts as change-over contact: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Z-S/2WTN
Part Number
|
---|
Z-S/2WTN |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Short-circuit breaking capacity (Icw) (kA) | Rated switching capacity (kA) | Width in number of modular spacings | Number of contacts as change-over contact | |
---|---|---|---|---|---|---|---|---|---|---|
51.72 € | 12 | 18 Days | 230 | 10 | 20 | 2 | 2 |
Loading...
Voltage type | AC | Switching function | Two-way switch | With signal lamp | false |
---|---|---|---|---|---|
Built-in depth(mm) | 80 | Rated current(A) | 16 | Max. lamp power(W) | 0 |
Number of poles | 0 | Lamp type | Other | Colour calotte | Other |
Lamp socket | Other | Min. rated voltage(V) | 0 | Forced segregation (according to DIN VDE 0113) | false |
Degree of protection (IP) | IP40 | Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 |
This page is Two way switch, part number Z-S/2WTN.
You can find the detail information about specifications and dimensions on part number Z-S/2WTN.
Configure
Basic Attributes
Type
Rated voltage(V)
Short-circuit breaking capacity (Icw)(kA)
Rated switching capacity(kA)
Width in number of modular spacings
Number of contacts as change-over contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
Z-S/2WM |
Z-S/WM |
Z-S/WTN |
Z-SW/W |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated voltage (V) | Short-circuit breaking capacity (Icw) (kA) | Rated switching capacity (kA) | Width in number of modular spacings | Number of contacts as change-over contact |
---|---|---|---|---|---|---|---|---|---|---|
63.51 € | 12 | 3 Days | 230 | 10 | 20 | 2 | 2 | |||
41.72 € | 12 | 3 Days | 230 | 10 | 20 | 1 | 1 | |||
34.85 € | 12 | 16 Days | 230 | 10 | 20 | 1 | 1 | |||
35.35 € | 2 | 3 Days | 250 | 0 | 0 | 1 | 1 |