Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMN3-ME350-SVE
Rated short-circuit breaking capacity lcu at 400 V, AC(kA) | 50 | Width(mm) | 140 | Height(mm) | 215.2 |
---|---|---|---|---|---|
Depth(mm) | 335 | Rated operation power at AC-3, 400 V(kW) | 200 | With integrated auxiliary switch | false |
Rated permanent current Iu(A) | 350 | With integrated under voltage release | false | Number of poles | 3 |
Rated operating voltage(V) | 690|690 | Overload release current setting(A) | 175|350 | Degree of protection (IP) | IP20 |
With thermal protection | true | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
Switch off technique | Electronic | Rated operation power at AC-3, 230 V(kW) | 110 | Phase failure sensitive | true |
Device construction | Built-in device plug-in technique | Adjustment range undelayed short-circuit release(A) | 700|4900 |
This page is Circuit-breaker, 3p, 350A, plug-in module, part number NZMN3-ME350-SVE.
You can find the detail information about specifications and dimensions on part number NZMN3-ME350-SVE.