Circuit-breaker, 3p, 1200A (NZMH4-VE1200-NA)

Circuit-breaker, 3p, 1200A NZMH4-VE1200-NA

Product Details:

Manufacturer part number: NZMH4-VE1200-NA

Brand: EATON

Price: 7,874.50

Delivery time: 26 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 85 kA

Adjustment range short-term delayed short-circuit release: 1260|12000 A

Overload release current setting: 630|1200 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMH4-VE1200-NA

Part Number
NZMH4-VE1200-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)

7,874.50 €

1 26 Days 851260|12000630|1200

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 1200 Number of poles 3 Rated voltage(V) 690|690
Degree of protection (IP) IP20 Position of connection for main current circuit Front side Motor drive integrated false
Type of electrical connection of main circuit Screw connection Type of control element Rocker lever With switched-off indicator false
Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false Motor drive optional true
With under voltage release false Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional false
Complete device with protection unit true Adjustment range undelayed short-circuit release(A) 2400|14400

This page is Circuit-breaker, 3p, 1200A, part number NZMH4-VE1200-NA.
You can find the detail information about specifications and dimensions on part number NZMH4-VE1200-NA.

Variation of this product

Part Number
NZMH4-AE1200-NA
NZMH4-AEF1200-NA
NZMH4-VEF1200-NA
NZMN4-AE1200-NA
NZMN4-AEF1200-NA
NZMN4-VE1200-NA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
-

7,358.61 €

1 19 Days 850|0600|1200

7,358.61 €

1 23 Days 850|01200|1200

7,874.50 €

1 37 Days 852400|120001200|1200

6,974.76 €

1 5 Days 500|0600|1200

6,974.76 €

1 47 Days 500|01200|1200

7,263.40 €

1 21 Days 501260|12000630|1200

Tech Support