Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMB2-4-A200/125-SVE |
NZMC2-4-A200/125-SVE |
NZMH2-4-A200/125-SVE |
NZMN2-4-A200/125-SVE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Rated voltage (V) | |
---|---|---|---|---|---|---|---|
1,438.79 € | 1 | 37 Days | 25 | 440|440 | |||
1,502.98 € | 1 | 37 Days | 36 | 690|690 | |||
1,814.10 € | 1 | 37 Days | 150 | 690|690 | |||
1,548.30 € | 1 | 37 Days | 50 | 690|690 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Adjustment range short-term delayed short-circuit release(A) | 0|0 | Rated permanent current Iu(A) | 200 | Number of poles | 4 |
Overload release current setting(A) | 160|200 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false |
Motor drive optional | true | With under voltage release | false | Device construction | Built-in device plug-in technique |
DIN rail (top hat rail) mounting optional | true | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 6|10 |