Acoustic module (SL7-AP24-E)

Acoustic module SL7-AP24-E

Product Details:

Manufacturer part number: SL7-AP24-E

Brand: EATON

Price: 109.00

Delivery time: 3 Days


Technical Data:

Outer diameter: 73 mm

Function: Continuous tone/pulse tone

Loudness: 100 dB

Voltage type: AC/DC

Operating voltage at AC 50 Hz: 24|24 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL7-AP24-E

Part Number
SL7-AP24-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Function Loudness
(dB)
Voltage type Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)

109.00 €

1 3 Days 73Continuous tone/pulse tone100AC/DC24|2424|2424|24

Loading...

  1. 1

Basic information

Colour Black Degree of protection (IP) IP66 Tone adjustable true
Degree of protection (NEMA) 4X

This page is Acoustic module, part number SL7-AP24-E.
You can find the detail information about specifications and dimensions on part number SL7-AP24-E.

Variation of this product

Part Number
SL4-AP230
SL4-AP24
SL7-AP120
SL7-AP120-E
SL7-AP120-M
SL7-AP24-M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter
(mm)
Function Loudness
(dB)
Voltage type Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)

95.90 €

1 3 Days 43Continuous tone/pulse tone80AC230|240230|2400|0

95.90 €

1 3 Days 43Continuous tone/pulse tone80AC/DC24|2424|2424|24

101.00 €

1 3 Days 73Continuous tone/pulse tone100AC110|120110|1200|0

109.00 €

1 23 Days 73Continuous tone/pulse tone100AC110|120110|1200|0
-

156.00 €

1 23 Days 73Other100AC110|120110|1200|0

156.00 €

1 3 Days 73Other100AC/DC24|2424|2424|24

Tech Support