Circuit-breaker, 3p, 220A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NZMH3-ME220
NZML3-ME220
NZMN2-SE220-CNA
NZMN3-ME220
NZMN3-SE220-CNA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, AC
(kA)
Width
(mm)
Height
(mm)
Depth
(mm)
Overload release current setting
(A)
With thermal protection Phase failure sensitive Adjustment range undelayed short-circuit release
(A)

2,479.57 €

1 25 Days 150140275166110|220truetrue220|3080

2,690.51 €

1 25 Days 150140275166110|220truetrue440|3080
-

1,963.63 €

1 28 Days 501051951490|0falsefalse440|3080
-

2,066.58 €

1 23 Days 50140275166110|220truetrue220|3080

2,456.00 €

1 21 Days 501402971660|0falsefalse440|3080

Loading...

  1. 1

Basic information

Rated operation power at AC-3, 400 V(kW) 110 With integrated auxiliary switch false Rated permanent current Iu(A) 220
With integrated under voltage release false Number of poles 3 Rated operating voltage(V) 690|690
Degree of protection (IP) IP20 Type of electrical connection of main circuit Screw connection Type of control element Rocker lever
Switch off technique Electronic Rated operation power at AC-3, 230 V(kW) 55 Device construction Built-in device fixed built-in technique

Tech Support