Circuit-breaker, 4p, 20A (NZMC1-4-A20)

Circuit-breaker, 4p, 20A NZMC1-4-A20

Product Details:

Manufacturer part number: NZMC1-4-A20

Brand: EATON

Price: 464.83

Delivery time: 24 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 36 kA

Type of electrical connection of main circuit: Frame clamp

Motor drive optional: false


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMC1-4-A20

Part Number
NZMC1-4-A20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Type of electrical connection of main circuit Motor drive optional
-

464.83 €

1 24 Days 36Frame clampfalse

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Rated permanent current Iu(A) 20 Number of poles 4
Overload release current setting(A) 15|20 Rated voltage(V) 690|690 Degree of protection (IP) IP20
Position of connection for main current circuit Front side Motor drive integrated false Type of control element Rocker lever
With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false Integrated earth fault protection false
With under voltage release false Device construction Built-in device fixed built-in technique DIN rail (top hat rail) mounting optional true
Complete device with protection unit true Adjustment range undelayed short-circuit release(A) 350|350

This page is Circuit-breaker, 4p, 20A, part number NZMC1-4-A20.
You can find the detail information about specifications and dimensions on part number NZMC1-4-A20.

Variation of this product

Part Number
NZMH2-4-A20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Type of electrical connection of main circuit Motor drive optional

636.42 €

1 28 Days 150Screw connectiontrue

Tech Support