Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NZMH2-4-VE250 |
NZML3-4-VE250 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | DIN rail (top hat rail) mounting optional | |
---|---|---|---|---|---|---|---|
2,549.91 € | 1 | 46 Days | 55 | true | |||
3,882.24 € | 1 | 25 Days | 150 | false |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Adjustment range short-term delayed short-circuit release(A) | 250|2500 | Rated permanent current Iu(A) | 250 | Number of poles | 4 |
Overload release current setting(A) | 125|250 | Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 |
Position of connection for main current circuit | Front side | Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection |
Type of control element | Rocker lever | With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false |
Integrated earth fault protection | false | Motor drive optional | true | With under voltage release | false |
Device construction | Built-in device fixed built-in technique | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 3000|3000 |