Manufacturer part number: NZMH4-4-VE1250/800
Brand: EATON
Price: 8,874.73 €
Delivery time: 37 Days
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 85 kA
Adjustment range short-term delayed short-circuit release: 1250|12500 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZMH4-4-VE1250/800
Part Number
|
---|
NZMH4-4-VE1250/800 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) | |
---|---|---|---|---|---|---|---|
8,874.73 € | 1 | 37 Days | 85 | 1250|12500 |
Loading...
Number of auxiliary contacts as change-over contact | 0 | Number of auxiliary contacts as normally open contact | 0 | Number of auxiliary contacts as normally closed contact | 0 |
---|---|---|---|---|---|
Rated permanent current Iu(A) | 1250 | Number of poles | 4 | Overload release current setting(A) | 630|1250 |
Rated voltage(V) | 690|690 | Degree of protection (IP) | IP20 | Position of connection for main current circuit | Front side |
Motor drive integrated | false | Type of electrical connection of main circuit | Screw connection | Type of control element | Rocker lever |
With switched-off indicator | false | Suitable for DIN rail (top hat rail) mounting | false | Integrated earth fault protection | false |
Motor drive optional | true | With under voltage release | false | Device construction | Built-in device fixed built-in technique |
DIN rail (top hat rail) mounting optional | false | Complete device with protection unit | true | Adjustment range undelayed short-circuit release(A) | 2500|15000 |
This page is Circuit-breaker, 4p, 1250A, 800A in 4th pole, part number NZMH4-4-VE1250/800.
You can find the detail information about specifications and dimensions on part number NZMH4-4-VE1250/800.
Part Number |
---|
NZMH4-4-AE1250/800 |
NZMN4-4-AE1250/800 |
NZMN4-4-VE1250/800 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity lcu at 400 V, 50 Hz (kA) | Adjustment range short-term delayed short-circuit release (A) |
---|---|---|---|---|---|---|---|
- | 8,576.73 € | 1 | 37 Days | 85 | 0|0 | ||
- | 7,861.97 € | 1 | 35 Days | 50 | 0|0 | ||
8,193.84 € | 1 | 21 Days | 50 | 1250|12500 |