Circuit-breaker, 4p, 160A, 100A in 4th pole, plug-in module (NZMB2-4-A160/100-SVE)

Circuit-breaker, 4p, 160A, 100A in 4th pole, plug-in module NZMB2-4-A160/100-SVE

Product Details:

Manufacturer part number: NZMB2-4-A160/100-SVE

Brand: EATON

Price: 1,267.19

Delivery time: 37 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 25 kA

Adjustment range short-term delayed short-circuit release: 0|0 A

Overload release current setting: 125|160 A

Rated voltage: 440|440 V

Adjustment range undelayed short-circuit release: 6|10 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NZMB2-4-A160/100-SVE

Part Number
NZMB2-4-A160/100-SVE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
Rated voltage
(V)
Adjustment range undelayed short-circuit release
(A)
-

1,267.19 €

1 37 Days 250|0125|160440|4406|10

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Rated permanent current Iu(A) 160 Number of poles 4 Degree of protection (IP) IP20
Position of connection for main current circuit Front side Motor drive integrated false Type of electrical connection of main circuit Screw connection
Type of control element Rocker lever With switched-off indicator false Suitable for DIN rail (top hat rail) mounting false
Integrated earth fault protection false Motor drive optional true With under voltage release false
Device construction Built-in device plug-in technique DIN rail (top hat rail) mounting optional true Complete device with protection unit true

This page is Circuit-breaker, 4p, 160A, 100A in 4th pole, plug-in module, part number NZMB2-4-A160/100-SVE.
You can find the detail information about specifications and dimensions on part number NZMB2-4-A160/100-SVE.

Variation of this product

Part Number
NZMC2-4-A160/100-SVE
NZMH2-4-A160/100-SVE
NZMH2-4-VE160/100-SVE
NZMN2-4-A160/100-SVE
NZMN2-4-VE160/100-SVE
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Adjustment range short-term delayed short-circuit release
(A)
Overload release current setting
(A)
Rated voltage
(V)
Adjustment range undelayed short-circuit release
(A)

1,324.68 €

1 35 Days 360|0125|160690|6906|10

1,613.26 €

1 37 Days 1500|0125|160690|6906|10

1,996.79 €

1 37 Days 150160|160080|160690|6901920|1920

1,375.59 €

1 19 Days 500|0125|160690|6906|10
-

1,694.98 €

1 37 Days 50160|160080|160690|6901920|1920

Tech Support