Transformer-protective circuit-breaker (PKZM0-1-T)

Transformer-protective circuit-breaker PKZM0-1-T

Product Details:

Manufacturer part number: PKZM0-1-T

Brand: EATON

Price: 90.08

Delivery time: 3 Days


Technical Data:

Rated short-circuit breaking capacity lcu at 400 V, 50 Hz: 150 kA

Rated permanent current Iu: 1 A

Overload release current setting: 0.63|1 A

Adjustment range undelayed short-circuit release: 20|20 A


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKZM0-1-T

Part Number
PKZM0-1-T
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated permanent current Iu
(A)
Overload release current setting
(A)
Adjustment range undelayed short-circuit release
(A)

90.08 €

1 3 Days 15010.63|120|20

Loading...

  1. 1

Basic information

Number of auxiliary contacts as change-over contact 0 Number of auxiliary contacts as normally open contact 0 Number of auxiliary contacts as normally closed contact 0
Adjustment range short-term delayed short-circuit release(A) 0|0 Number of poles 3 Rated voltage(V) 690|690
Degree of protection (IP) IP20 Position of connection for main current circuit Other Motor drive integrated false
Type of electrical connection of main circuit Screw connection Type of control element Turn button With switched-off indicator true
Suitable for DIN rail (top hat rail) mounting true Integrated earth fault protection false Motor drive optional false
With under voltage release false Device construction Other DIN rail (top hat rail) mounting optional true
Complete device with protection unit true

This page is Transformer-protective circuit-breaker, part number PKZM0-1-T.
You can find the detail information about specifications and dimensions on part number PKZM0-1-T.

Variation of this product

Part Number
PKZM0-0,​4-T
PKZM0-0,​63-T
PKZM0-1,​6-T
PKZM0-10-T
PKZM0-12-T
PKZM0-16-T
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
(kA)
Rated permanent current Iu
(A)
Overload release current setting
(A)
Adjustment range undelayed short-circuit release
(A)

83.09 €

1 3 Days 1500.40.25|0.46.8|6.8

86.33 €

1 3 Days 1500.630.4|0.6312|12

94.48 €

1 3 Days 1501.61|1.632|32

107.53 €

1 3 Days 150106.3|10224|224

107.53 €

1 3 Days 50128|12224|224

110.42 €

1 3 Days 501610|16358|358

Tech Support