Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FAZ-XAM002
Part Number
|
---|
FAZ-XAM002 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for max. number of poles main contact unit (total) | Mounting method | Model | Lamp holder | Rated voltage (V) | Rated operation current Ie at AC-15, 230 V (A) | Attached at delivery | Assembly width (TE) | Type of electric connection | Rated switch current (A) | Device fitting | Additional equipment | Voltage type for actuating | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | With auto test for earth leakage function | Suitable for max. current main contact unit (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.70 € | 1 | 3 Days | 2 | - | - | - | 250 | - | false | 0.5 | - | 3 | Earth leakage circuit breaker and miniature circuit breaker (MCB) | Other | AC | 0 | 0 | 2 | false | 0 |
Loading...
Number of fault-signal switches | 0 |
---|
This page is Auxiliary contact, part number FAZ-XAM002.
You can find the detail information about specifications and dimensions on part number FAZ-XAM002.
Configure
Basic Attributes
Mounting method
Model
Lamp holder
Rated operation current Ie at AC-15, 230 V(A)
Type of electric connection
Type
Suitable for max. number of poles main contact unit (total)
Rated voltage(V)
Attached at delivery
Assembly width (TE)
Rated switch current(A)
Device fitting
Additional equipment
Voltage type for actuating
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
With auto test for earth leakage function
Suitable for max. current main contact unit(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AUX1NO+1NCDMV160N |
AUX1NO+1NCDMVS160-2000 |
AZ-XHI11 |
FIP-XAM002 |
FIP-XHI11 |
FIPA-XAM011 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Suitable for max. number of poles main contact unit (total) | Mounting method | Model | Lamp holder | Rated voltage (V) | Rated operation current Ie at AC-15, 230 V (A) | Attached at delivery | Assembly width (TE) | Type of electric connection | Rated switch current (A) | Device fitting | Additional equipment | Voltage type for actuating | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | With auto test for earth leakage function | Suitable for max. current main contact unit (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.50 € | 1 | 3 Days | - | Front fastening | Top mounting | Other | - | 6 | - | - | Screw connection | - | - | - | - | 1 | 1 | 0 | - | - | |||
32.80 € | 1 | 3 Days | - | Front fastening | Top mounting | Other | - | 6 | - | - | Screw connection | - | - | - | - | 1 | 1 | 0 | - | - | |||
37.60 € | 6 | 3 Days | 2 | - | - | - | 230 | - | false | 0.5 | - | 3 | Universal | Auxiliary switch | AC | 1 | 1 | 0 | false | 0 | |||
42.70 € | 10 | 3 Days | 2 | - | - | - | 230 | - | false | 0.5 | - | 6 | Earth leakage switch | Other | AC | 0 | 0 | 2 | false | 0 | |||
29.80 € | 10 | 3 Days | 2 | - | - | - | 230 | - | false | 0.5 | - | 3 | Universal | Auxiliary switch | AC | 1 | 1 | 0 | false | 0 | |||
46.20 € | 1 | 3 Days | 2 | - | - | - | 230 | - | false | 0.5 | - | 3 | Universal | Other | AC | 1 | 0 | 1 | false | 0 |