Manufacturer part number: M22-SWD-K11
Brand: EATON
Price: 22.83 €
Delivery time: 4 Days
Mounting method: Front fastening
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-SWD-K11
Part Number
|
---|
M22-SWD-K11 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|
22.83 € | 20 | 4 Days | Front fastening | 1 | 1 |
Loading...
Model | Top mounting | Lamp holder | None | Rated operation current Ie at AC-15, 230 V(A) | 0 |
---|---|---|---|---|---|
Type of electric connection | Flat plug-in connection | Number of fault-signal switches | 0 | Number of contacts as change-over contact | 0 |
This page is Contact function element, part number M22-SWD-K11.
You can find the detail information about specifications and dimensions on part number M22-SWD-K11.
Part Number |
---|
M22-SWD-K22 |
M22-SWD-KC11 |
M22-SWD-KC22 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|
33.52 € | 10 | 4 Days | Front fastening | 2 | 2 | |||
22.83 € | 20 | 4 Days | Floor fastening | 1 | 1 | |||
33.52 € | 10 | 18 Days | Floor fastening | 2 | 2 |