Manufacturer part number: DILA-XHI01-S
Brand: EATON
Price: 15.12 €
Delivery time: 4 Days
Mounting method: Side mounting
Rated operation current Ie at AC-15, 230 V: 4 A
Type of electric connection: Screw connection
Number of contacts as normally closed contact: 1
Number of contacts as normally open contact: 0
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DILA-XHI01-S
Part Number
|
---|
DILA-XHI01-S |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Rated operation current Ie at AC-15, 230 V (A) | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|---|---|---|
15.12 € | 1 | 4 Days | Side mounting | 4 | Screw connection | 1 | 0 |
Loading...
Model | Top mounting | Lamp holder | None | Number of fault-signal switches | 0 |
---|---|---|---|---|---|
Number of contacts as change-over contact | 0 |
This page is Auxiliary contact module, part number DILA-XHI01-S.
You can find the detail information about specifications and dimensions on part number DILA-XHI01-S.
Configure
Basic Attributes
Type
Mounting method
Rated operation current Ie at AC-15, 230 V(A)
Type of electric connection
Number of contacts as normally closed contact
Number of contacts as normally open contact
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DILA-XHI10-S |
DILA-XHIT20 |
DILM1000-XHI11-SA |
DILM1000-XHI11-SI |
DILM1000-XHIC11-SI |
DILM1000-XHIV11-SI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Rated operation current Ie at AC-15, 230 V (A) | Type of electric connection | Number of contacts as normally closed contact | Number of contacts as normally open contact |
---|---|---|---|---|---|---|---|---|---|---|
15.12 € | 1 | 4 Days | Side mounting | 4 | Screw connection | 0 | 1 | |||
11.51 € | 5 | 5 Days | Front fastening | 4 | Screw connection | 0 | 2 | |||
22.99 € | 1 | 9 Days | Side mounting | 6 | Screw connection | 1 | 1 | |||
22.99 € | 1 | 4 Days | Side mounting | 6 | Screw connection | 1 | 1 | |||
23.76 € | 1 | 4 Days | Side mounting | 6 | Spring clamp connection | 1 | 1 | |||
22.99 € | 1 | 71 Days | Side mounting | 6 | Screw connection | 1 | 1 |