Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EASY-SOFT-BASIC
With editor for programming language LD (Ladder Diagram) | true | With editor for programming language ST (structured text) | false | With editor for programming language IL (Instruction List) | false |
---|---|---|---|---|---|
With editor for programming language FBD (Function Block Diagram) | false | Suitable for safety functions | false | Suitable for operating system Windows 9x | false |
Suitable for operating system Windows NT | false | Suitable for operating system Windows 2000 | false | Suitable for operating system Windows XP | true |
Suitable for operating system Windows ME | false | Suitable for operating system Windows CE | false | Suitable for operating system Linux | false |
Suitable for other operating system | true | Object library | Integrated | Integrated diagnosis function | true |
Integrated configuration function | true | Integrated evaluation function | true | Integrated application configuration function | true |
Integrated data detection function | true | Integrated communication function | true | Technology function integrated | false |
Put into operation function integrated | true | Simulation function integrated | true | Integrated motion function | true |
Integrated analysis function | true | Integrated position function | true | In accordance with IEC 1131-3 (DIN EN 61131-3) | false |
Maintenance function integrated | true | With editor for programming language Flowchart | false | Suitable for operating system Windows Vista | true |
Suitable for operating system Windows 7 | true | SIL according to IEC 61508 | None | Suitable for operating system Windows 8 | true |
Suitable for operating system Windows 2003 Server | false | With editor for programming language SFC (Sequential Function Chart) | false | With editor for manufacturer specific programming language | true |
This page is Programming software for easy400 / 500 / 600 / 700, part number EASY-SOFT-BASIC.
You can find the detail information about specifications and dimensions on part number EASY-SOFT-BASIC.
Configure
Basic Attributes
Optional Attributes