Manufacturer part number: XN-1RS485/422
Brand: EATON
Price: 321.37 €
Delivery time: 67 Days
Width: 12.6 mm
Height: 74.1 mm
Depth: 55.4 mm
With potential separation: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XN-1RS485/422
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Suitable for safety functions | false |
---|---|---|---|---|---|
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | false | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 18|30 | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is Serial interface module XI / ON, part number XN-1RS485/422.
You can find the detail information about specifications and dimensions on part number XN-1RS485/422.
Part Number |
---|
XN-1RS232 |
XN-1SSI |
XN-322-2SSI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | With potential separation |
---|---|---|---|---|---|---|---|---|---|
321.37 € | 1 | 3 Days | 12.6 | 74.1 | 55.4 | true | |||
309.52 € | 1 | 67 Days | 12.6 | 74.1 | 55.4 | true | |||
267.09 € | 1 | 3 Days | 16.8 | 104.2 | 80.3 | false |