Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EASY-BOX-512-AC-USB |
EASY-BOX-719-AC-USB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Expandable | Number of digital inputs | Number of digital outputs | Number of HW-interfaces other | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 71.5 | false | 8 | 4 | 1 | ||
- | 1 | Quote | 107.5 | true | 12 | 6 | 2 |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Height(mm) | 90 | Depth(mm) | 58 |
---|---|---|---|---|---|
Switching current(A) | 8 | With timer | true | With display | true |
Suitable for safety functions | false | Number of analogue inputs | 0 | Number of analogue outputs | 0 |
Voltage type of supply voltage | AC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
With optical interface | false | Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false |
Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false |
Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false |
Redundancy | false | With relay output | true | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | None | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | true | Expansion device | false | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | Basic device | true | IO link master | false |
Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 85|264 |
Supply voltage AC 60 Hz(V) | 85|264 | Supply voltage DC(V) | 0|0 | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |
Configure
Basic Attributes
Width(mm)
Expandable
Number of digital inputs
Number of digital outputs
Number of HW-interfaces other
Optional Attributes