Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
COM-PDP-TP
Supporting protocol for AS-Interface Safety at Work | false | Width(mm) | 110 | Height(mm) | 20 |
---|---|---|---|---|---|
Depth(mm) | 140 | Suitable for safety functions | false | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 1 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | false |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | true |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | Redundancy | false |
Transmission rate(kBit/s) | 12000 | With potential separation | true | Explosion safety category for gas | None |
Explosion safety category for dust | ATEX dust-ex-protection, Cat. 3D | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Type of data transmission | Serial | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is Communication module Profibus DP slave for XV-4…, part number COM-PDP-TP.
You can find the detail information about specifications and dimensions on part number COM-PDP-TP.