Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EASY209-SE
Supporting protocol for AS-Interface Safety at Work | false | Width(mm) | 36 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 60 | Expandable | true | Switching current(A) | 0 |
With timer | false | With display | false | Suitable for safety functions | false |
Number of digital inputs | 0 | Number of digital outputs | 0 | Number of analogue inputs | 0 |
Number of analogue outputs | 0 | Voltage type of supply voltage | DC | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 1 | Number of HW-interfaces RS-232 | 1 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 |
Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 | With optical interface | false |
Supporting protocol for TCP/IP | true | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | Redundancy | false |
With relay output | false | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | None | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | true |
Expansion device | true | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
Basic device | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 20.4|28.8 | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is Ethernet gateway, part number EASY209-SE.
You can find the detail information about specifications and dimensions on part number EASY209-SE.