Manufacturer part number: NZM2-4-XKR
Brand: EATON
Price: 115.87 €
Delivery time: 3 Days
Supporting protocol for AS-Interface Safety at Work: -
Fieldbus connection over separate bus coupler possible: -
Width: - mm
Model: Other
Height: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NZM2-4-XKR
Part Number
|
---|
NZM2-4-XKR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supporting protocol for AS-Interface Safety at Work | Fieldbus connection over separate bus coupler possible | Width (mm) | Model | Height (mm) | Depth (mm) | Suitable for number of poles | Suitable for safety functions | Voltage type of supply voltage | Supporting protocol for LON | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for INTERBUS | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | With potential separation | Rail mounting possible | Explosion safety category for gas | Explosion safety category for dust | System accessory | Appendant operation agent (Ex ia) | Appendant operation agent (Ex ib) | Degree of protection (IP) | Type of electrical accessory | Type of mechanical accessory | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Category according to EN 954-1 | Front build in possible | Rack-assembly possible | Wall mounting/direct mounting | Radio standard Bluetooth | Radio standard WLAN 802.11 | IO link master | Performance level acc. EN ISO 13849-1 | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | Radio standard GPRS | Radio standard GSM | Radio standard UMTS | SIL according to IEC 61508 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.87 € | 1 | 3 Days | - | - | - | Other | - | - | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
This page is Connection, part number NZM2-4-XKR.
You can find the detail information about specifications and dimensions on part number NZM2-4-XKR.
Configure
Basic Attributes
Supporting protocol for AS-Interface Safety at Work
Fieldbus connection over separate bus coupler possible
Width(mm)
Height(mm)
Depth(mm)
Suitable for safety functions
Voltage type of supply voltage
Supporting protocol for LON
Supporting protocol for TCP/IP
Supporting protocol for ASI
Supporting protocol for PROFIBUS
Supporting protocol for CAN
Supporting protocol for INTERBUS
Supporting protocol for KNX
Supporting protocol for MODBUS
Supporting protocol for Data-Highway
Supporting protocol for DeviceNet
Supporting protocol for SUCONET
Supporting protocol for other bus systems
With potential separation
Rail mounting possible
Explosion safety category for gas
Explosion safety category for dust
System accessory
Appendant operation agent (Ex ia)
Appendant operation agent (Ex ib)
Degree of protection (IP)
Type of electrical accessory
Type of mechanical accessory
Supporting protocol for SERCOS
Supporting protocol for INTERBUS-Safety
Category according to EN 954-1
Front build in possible
Rack-assembly possible
Wall mounting/direct mounting
Radio standard Bluetooth
Radio standard WLAN 802.11
IO link master
Performance level acc. EN ISO 13849-1
Supporting protocol for DeviceNet Safety
Supporting protocol for EtherNet/IP
Supporting protocol for Foundation Fieldbus
Supporting protocol for PROFINET CBA
Supporting protocol for PROFINET IO
Supporting protocol for PROFIsafe
Supporting protocol for SafetyBUS p
Supply voltage AC 50 Hz(V)
Supply voltage AC 60 Hz(V)
Supply voltage DC(V)
Radio standard GPRS
Radio standard GSM
Radio standard UMTS
SIL according to IEC 61508
Type
Model
Suitable for number of poles
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NZM-XSWD-704 |
NZM1-XKR |
NZM2-XKR |
NZM2-XKR4 |
NZM3-4-XKR |
NZM3-XKR |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supporting protocol for AS-Interface Safety at Work | Fieldbus connection over separate bus coupler possible | Width (mm) | Model | Height (mm) | Depth (mm) | Suitable for number of poles | Suitable for safety functions | Voltage type of supply voltage | Supporting protocol for LON | Supporting protocol for TCP/IP | Supporting protocol for ASI | Supporting protocol for PROFIBUS | Supporting protocol for CAN | Supporting protocol for INTERBUS | Supporting protocol for KNX | Supporting protocol for MODBUS | Supporting protocol for Data-Highway | Supporting protocol for DeviceNet | Supporting protocol for SUCONET | Supporting protocol for other bus systems | With potential separation | Rail mounting possible | Explosion safety category for gas | Explosion safety category for dust | System accessory | Appendant operation agent (Ex ia) | Appendant operation agent (Ex ib) | Degree of protection (IP) | Type of electrical accessory | Type of mechanical accessory | Supporting protocol for SERCOS | Supporting protocol for INTERBUS-Safety | Category according to EN 954-1 | Front build in possible | Rack-assembly possible | Wall mounting/direct mounting | Radio standard Bluetooth | Radio standard WLAN 802.11 | IO link master | Performance level acc. EN ISO 13849-1 | Supporting protocol for DeviceNet Safety | Supporting protocol for EtherNet/IP | Supporting protocol for Foundation Fieldbus | Supporting protocol for PROFINET CBA | Supporting protocol for PROFINET IO | Supporting protocol for PROFIsafe | Supporting protocol for SafetyBUS p | Supply voltage AC 50 Hz (V) | Supply voltage AC 60 Hz (V) | Supply voltage DC (V) | Radio standard GPRS | Radio standard GSM | Radio standard UMTS | SIL according to IEC 61508 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
660.73 € | 1 | 5 Days | false | true | 35 | - | 102 | 90 | - | false | DC | false | false | false | false | false | false | false | false | false | false | false | true | true | true | None | None | true | false | false | IP20 | - | - | false | false | B | false | false | true | false | false | false | None | false | false | false | false | false | false | false | 0|0 | 0|0 | 24|24 | false | false | false | None | |||
73.46 € | 1 | 13 Days | - | - | - | Other | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
86.98 € | 1 | 15 Days | - | - | - | Other | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
21.70 € | 1 | 3 Days | - | - | - | Other | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
210.22 € | 1 | 3 Days | - | - | - | Other | - | - | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
159.31 € | 1 | 3 Days | - | - | - | Other | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |