Manufacturer part number: XNE-GWBR-2ETH-MB
Brand: EATON
Price: 322.72 €
Delivery time: 3 Days
Supporting protocol for CAN: false
Supporting protocol for MODBUS: true
With potential separation: true
Supporting protocol for EtherNet/IP: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNE-GWBR-2ETH-MB
Part Number
|
---|
XNE-GWBR-2ETH-MB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supporting protocol for CAN | Supporting protocol for MODBUS | With potential separation | Supporting protocol for EtherNet/IP | |
---|---|---|---|---|---|---|---|---|---|
322.72 € | 1 | 3 Days | false | true | true | false |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Width(mm) | 33.5 |
---|---|---|---|---|---|
Height(mm) | 129 | Depth(mm) | 75 | Suitable for safety functions | false |
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for INTERBUS | false |
Supporting protocol for KNX | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | false | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false | IO link master | false |
Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 18|30 | Radio standard GPRS | false | Radio standard GSM | false |
Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is ECO gateway for XI / ON I / O system, part number XNE-GWBR-2ETH-MB.
You can find the detail information about specifications and dimensions on part number XNE-GWBR-2ETH-MB.
Part Number |
---|
XNE-GWBR-2ETH-IP |
XNE-GWBR-CANOPEN |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supporting protocol for CAN | Supporting protocol for MODBUS | With potential separation | Supporting protocol for EtherNet/IP |
---|---|---|---|---|---|---|---|---|---|
344.05 € | 1 | 5 Days | false | false | false | true | |||
300.19 € | 1 | 3 Days | true | false | false | false |