Strobe light module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL4-FL24-A
SL4-FL24-B
SL4-FL24-G
SL4-FL24-R
SL4-FL24-W
SL4-FL24-Y
SL4-FL120-A
SL4-FL120-B
SL4-FL120-G
SL4-FL120-R
SL4-FL120-W
SL4-FL120-Y
SL4-FL230-A
SL4-FL230-B
SL4-FL230-G
SL4-FL230-R
SL4-FL230-W
SL4-FL230-Y
SL7-FL24-A
SL7-FL24-A-HP
SL7-FL24-B
SL7-FL24-B-HP
SL7-FL24-G
SL7-FL24-G-HP
SL7-FL24-R
SL7-FL24-R-HP
SL7-FL24-W
SL7-FL24-W-HP
SL7-FL24-Y
SL7-FL24-Y-HP
SL7-FL120-A
SL7-FL120-B
SL7-FL120-G
SL7-FL120-R
SL7-FL120-W
SL7-FL120-Y
SL7-FL230-A
SL7-FL230-B
SL7-FL230-G
SL7-FL230-R
SL7-FL230-W
SL7-FL230-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)
Voltage type Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)

138.40 €

1 36 Days Orange43AC/DC24|2424|2424|24

138.40 €

1 36 Days Blue43AC/DC24|2424|2424|24

138.40 €

1 36 Days Green43AC/DC24|2424|2424|24

138.40 €

1 4 Days Red43AC/DC24|2424|2424|24

138.40 €

1 36 Days Clear43AC/DC24|2424|2424|24

138.40 €

1 4 Days Yellow43AC/DC24|2424|2424|24

138.40 €

1 36 Days Orange43AC110|120110|1200|0

138.40 €

1 36 Days Blue43AC110|120110|1200|0

138.40 €

1 36 Days Green43AC110|120110|1200|0

138.40 €

1 36 Days Red43AC110|120110|1200|0

138.40 €

1 33 Days Clear43AC110|120110|1200|0

138.40 €

1 33 Days Yellow43AC110|120110|1200|0

138.40 €

1 36 Days Orange43AC230|240230|2400|0

138.40 €

1 36 Days Blue43AC230|240230|2400|0

138.40 €

1 36 Days Green43AC230|240230|2400|0

138.40 €

1 36 Days Red43AC230|240230|2400|0

138.40 €

1 36 Days Clear43AC230|240230|2400|0

138.40 €

1 36 Days Yellow43AC230|240230|2400|0

164.39 €

1 4 Days Orange73AC/DC24|2424|2424|24

268.21 €

1 4 Days Orange73AC/DC18|2618|2618|30

164.39 €

1 38 Days Blue73AC/DC24|2424|2424|24

268.21 €

1 36 Days Blue73AC/DC18|2618|2618|30

164.39 €

1 38 Days Green73AC/DC24|2424|2424|24

268.21 €

1 36 Days Green73AC/DC18|2618|2618|30

164.39 €

1 4 Days Red73AC/DC24|2424|2424|24

268.21 €

1 4 Days Red73AC/DC18|2618|2618|30

164.39 €

1 4 Days Clear73AC/DC24|2424|2424|24

268.21 €

1 36 Days Clear73AC/DC18|2618|2618|30

164.39 €

1 4 Days Yellow73AC/DC24|2424|2424|24

268.21 €

1 4 Days Yellow73AC/DC18|2618|2618|30

164.39 €

1 36 Days Orange73AC110|120110|1200|0

164.39 €

1 37 Days Blue73AC110|120110|1200|0

164.39 €

1 36 Days Green73AC110|120110|1200|0

164.39 €

1 4 Days Red73AC110|120110|1200|0

164.39 €

1 36 Days Clear73AC110|120110|1200|0

164.39 €

1 36 Days Yellow73AC110|120110|1200|0

164.39 €

1 32 Days Orange73AC230|240230|2400|0

164.39 €

1 77 Days Blue73AC230|240230|2400|0

164.39 €

1 36 Days Green73AC230|240230|2400|0

164.39 €

1 4 Days Red73AC230|240230|2400|0

164.39 €

1 4 Days Clear73AC230|240230|2400|0

164.39 €

1 11 Days Yellow73AC230|240230|2400|0

Loading...

  1. 1

Basic information

Function Flash light Colour housing Black Lamp type LED
Degree of protection (IP) IP66 Degree of protection (NEMA) 4X

Tech Support