Flashing light module (SL4-BL120-B)

Flashing light module SL4-BL120-B

Product Details:

Manufacturer part number: SL4-BL120-B

Brand: EATON

Price: 96.61

Delivery time: 36 Days


Technical Data:

Colour: Blue

Outer diameter: 43 mm

Voltage type: AC

Operating voltage at AC 50 Hz: 110|120 V

Operating voltage at AC 60 Hz: 110|120 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL4-BL120-B

Part Number
SL4-BL120-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)
Voltage type Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)

96.61 €

1 36 Days Blue43AC110|120110|1200|0

Loading...

  1. 1

Basic information

Function Blinker light Colour housing Black Lamp type LED
Degree of protection (IP) IP66 Degree of protection (NEMA) 4X

This page is Flashing light module, part number SL4-BL120-B.
You can find the detail information about specifications and dimensions on part number SL4-BL120-B.

Variation of this product

Part Number
SL4-BL120-A
SL4-BL120-G
SL4-BL120-R
SL4-BL120-W
SL4-BL120-Y
SL4-BL230-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Outer diameter
(mm)
Voltage type Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)

96.61 €

1 41 Days Orange43AC110|120110|1200|0

96.61 €

1 36 Days Green43AC110|120110|1200|0

96.61 €

1 30 Days Red43AC110|120110|1200|0

96.61 €

1 36 Days Clear43AC110|120110|1200|0

96.61 €

1 31 Days Yellow43AC110|120110|1200|0

96.61 €

1 3 Days Orange43AC230|240230|2400|0

Tech Support