Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL4-L-A |
SL4-L-B |
SL4-L-G |
SL4-L-R |
SL4-L-W |
SL4-L-Y |
SL7-L-A |
SL7-L-B |
SL7-L-G |
SL7-L-R |
SL7-L-W |
SL7-L-Y |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Outer diameter (mm) | |
---|---|---|---|---|---|---|
32.97 € | 1 | 36 Days | Orange | 43 | ||
32.97 € | 1 | 4 Days | Blue | 43 | ||
32.97 € | 1 | 22 Days | Green | 43 | ||
32.97 € | 1 | 5 Days | Red | 43 | ||
32.97 € | 1 | 4 Days | Clear | 43 | ||
32.97 € | 1 | 4 Days | Yellow | 43 | ||
38.64 € | 1 | 4 Days | Orange | 73 | ||
38.64 € | 1 | 4 Days | Blue | 73 | ||
38.64 € 22.02 € | 1 |
3 Days
Stock | Green | 73 | ||
38.64 € 22.02 € | 1 |
3 Days
Stock | Red | 73 | ||
38.64 € | 1 | 6 Days | Clear | 73 | ||
38.64 € 22.02 € | 1 |
3 Days
Stock | Yellow | 73 |
Loading...
Function | Continuous light | Colour housing | Black | Voltage type | AC/DC |
---|---|---|---|---|---|
Lamp type | None | Degree of protection (IP) | IP66 | Operating voltage at AC 50 Hz(V) | 24|250 |
Operating voltage at AC 60 Hz(V) | 24|250 | Operating voltage at DC(V) | 24|250 | Degree of protection (NEMA) | 4X |