Fuse-link (Z-D01/SE-6)

Fuse-link Z-D01/SE-6

Product Details:

Manufacturer part number: Z-D01/SE-6

Brand: EATON

Price: 0.57

Delivery time: 3 Days


Technical Data:

Rated current: 6 A

Colour code: Green

Construction size: D01


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-D01/SE-6

Part Number
Z-D01/SE-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Colour code Construction size

0.57 €

12 3 Days 6GreenD01

Loading...

  1. 1

Basic information

Rated voltage(V) 400 Utilization category gL/gG (cable protection/equipment protection)

This page is Fuse-link, part number Z-D01/SE-6.
You can find the detail information about specifications and dimensions on part number Z-D01/SE-6.

Variation of this product

Part Number
Z-D01/SE-10
Z-D01/SE-16
Z-D01/SE-2
Z-D02/SE-20
Z-D02/SE-25
Z-D02/SE-32
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Colour code Construction size

0.57 €

12 3 Days 10RedD01

0.57 €

12 3 Days 16GreyD01

0.57 €

12 3 Days 2PinkD01

0.73 €

12 3 Days 20BlueD02

0.73 €

12 3 Days 25YellowD02

0.73 €

12 3 Days 32BlackD02

Tech Support