Gauge ring (Z-D02/PE-40)

Gauge ring Z-D02/PE-40

Product Details:

Manufacturer part number: Z-D02/PE-40

Brand: EATON

Price: 0.45

Delivery time: 3 Days


Technical Data:

Rated current: 40 A

Colour code: Other


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-D02/PE-40

Part Number
Z-D02/PE-40
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Colour code

0.45 €

12 3 Days 40Other

Loading...

  1. 1

Basic information

Construction size D02

This page is Gauge ring, part number Z-D02/PE-40.
You can find the detail information about specifications and dimensions on part number Z-D02/PE-40.

Variation of this product

Part Number
Z-D02-D01/PE-16
Z-D02-D01/PE-2
Z-D02-D01/PE-4
Z-D02-D01/PE-6
Z-D02/PE-20
Z-D02/PE-50
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Colour code

0.45 €

12 3 Days 16Grey

0.45 €

12 3 Days 2Pink

0.45 €

12 3 Days 4Brown

0.45 €

12 3 Days 6Green

0.45 €

12 3 Days 20Blue

0.45 €

12 3 Days 50White

Tech Support