Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FAZ-D4/3-NA
Part Number
|
---|
FAZ-D4/3-NA |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated short-circuit breaking capacity Icn EN 60898 at 400 V (kA) | Rated short-circuit breaking capacity Icn EN 60898 at 230 V (kA) | Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V (kA) | Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V (kA) | Mounting method | Voltage type | Built-in depth (mm) | Rated current (A) | Rated voltage (V) | Frequency (Hz) | Release characteristic | Rated insulation voltage Ui (V) | Number of poles | Rated switching capacity (kA) | Construction size (in accordance with DIN 43880) | Current limiting class | Over voltage category | Pollution degree | Rated surge voltage invariability (kV) | Width in number of modular spacings | Degree of protection (IP) | Number of protected poles | Concurrently switching N-neutral | Suitable for flush-mounted installation | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section multi-wired (mm²) | Ambient temperature during operating (°C) | Additional equipment possible | Number of poles (total) | Rated impulse withstand voltage Uimp (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.44 € | 1 | 3 Days | 0 | 0 | 15 | 15 | - | AC | 70.5 | 4 | 415 | 50|60 | D | 440 | - | - | - | 3 | 3 | 2 | - | 3 | IP20 | 3 | false | false | 1|25 | 1|25 | -25|75 | true | 3 | 4 |
Loading...
This page is Miniature circuit breaker (MCB), part number FAZ-D4/3-NA.
You can find the detail information about specifications and dimensions on part number FAZ-D4/3-NA.
Configure
Basic Attributes
Mounting method
Number of poles
Rated switching capacity(kA)
Construction size (in accordance with DIN 43880)
Rated surge voltage invariability(kV)
Type
Rated short-circuit breaking capacity Icn EN 60898 at 400 V(kA)
Rated short-circuit breaking capacity Icn EN 60898 at 230 V(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V(kA)
Voltage type
Built-in depth(mm)
Rated current(A)
Rated voltage(V)
Frequency(Hz)
Release characteristic
Rated insulation voltage Ui(V)
Current limiting class
Over voltage category
Pollution degree
Width in number of modular spacings
Degree of protection (IP)
Number of protected poles
Concurrently switching N-neutral
Suitable for flush-mounted installation
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section multi-wired(mm²)
Ambient temperature during operating(°C)
Additional equipment possible
Number of poles (total)
Rated impulse withstand voltage Uimp(kV)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AZ-3-C125 |
AZ-3-C63 |
AZ-3-C80 |
FAZ-D40/1 |
FAZ-D40/2 |
FAZ-D40/3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rated short-circuit breaking capacity Icn EN 60898 at 400 V (kA) | Rated short-circuit breaking capacity Icn EN 60898 at 230 V (kA) | Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V (kA) | Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V (kA) | Mounting method | Voltage type | Built-in depth (mm) | Rated current (A) | Rated voltage (V) | Frequency (Hz) | Release characteristic | Rated insulation voltage Ui (V) | Number of poles | Rated switching capacity (kA) | Construction size (in accordance with DIN 43880) | Current limiting class | Over voltage category | Pollution degree | Rated surge voltage invariability (kV) | Width in number of modular spacings | Degree of protection (IP) | Number of protected poles | Concurrently switching N-neutral | Suitable for flush-mounted installation | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section multi-wired (mm²) | Ambient temperature during operating (°C) | Additional equipment possible | Number of poles (total) | Rated impulse withstand voltage Uimp (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
430.67 € | 4 | 3 Days | 0 | 0 | 15 | 15 | - | AC | 75 | 125 | 400 | 50|60 | C | 440 | - | - | - | 3 | 3 | 2 | - | 4.5 | IP20 | 1 | false | false | 2.5|50 | 2.5|50 | -25|55 | true | 3 | 4 | |||
329.61 € | 4 | 3 Days | 0 | 0 | 25 | 25 | - | AC | 75 | 63 | 400 | 50|60 | C | 440 | - | - | - | 3 | 3 | 2 | - | 4.5 | IP20 | 1 | false | false | 2.5|50 | 2.5|50 | -25|55 | true | 3 | 4 | |||
371.17 € | 4 | 3 Days | 0 | 0 | 20 | 20 | - | AC | 75 | 80 | 400 | 50|60 | C | 440 | - | - | - | 3 | 3 | 2 | - | 4.5 | IP20 | 1 | false | false | 2.5|50 | 2.5|50 | -25|55 | true | 3 | 4 | |||
52.15 € | 12 | 5 Days | 10 | 10 | 15 | 15 | - | AC | 70.5 | 40 | 230 | 50|60 | D | 440 | - | - | - | 3 | 3 | 2 | - | 1 | IP20 | 1 | false | false | 1|25 | 1|25 | -25|75 | true | 1 | 4 | |||
126.56 € | 1 | 3 Days | 10 | 10 | 15 | 15 | - | AC | 70.5 | 40 | 400 | 50|60 | D | 440 | - | - | - | 3 | 3 | 2 | - | 2 | IP20 | 2 | false | false | 1|25 | 1|25 | -25|75 | true | 2 | 4 | |||
- | 185.11 € | 1 | 3 Days | 10 | 10 | 15 | 15 | - | AC | 70.5 | 40 | 400 | 50|60 | D | 440 | - | - | - | 3 | 3 | 2 | - | 3 | IP20 | 3 | false | false | 1|25 | 1|25 | -25|75 | true | 3 | 4 |