Miniature circuit breaker (MCB) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FAZ-D1/1

Part Number
FAZ-D1/1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
(kA)
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
(kA)
Mounting method Voltage type Built-in depth
(mm)
Rated current
(A)
Rated voltage
(V)
Frequency
(Hz)
Release characteristic Rated insulation voltage Ui
(V)
Number of poles Rated switching capacity
(kA)
Construction size (in accordance with DIN 43880) Current limiting class Over voltage category Pollution degree Rated surge voltage invariability
(kV)
Width in number of modular spacings Degree of protection (IP) Number of protected poles Concurrently switching N-neutral Suitable for flush-mounted installation Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Ambient temperature during operating
(°C)
Additional equipment possible Number of poles (total) Rated impulse withstand voltage Uimp
(kV)

44.22 €

12 3 Days 10101515-AC70.5123050|60D440---332-1IP201falsefalse1|251|25-25|75true14

Loading...

  1. 1

This page is Miniature circuit breaker (MCB), part number FAZ-D1/1.
You can find the detail information about specifications and dimensions on part number FAZ-D1/1.

Variation of this product

Part Number
AZ-3-C125
AZ-3-C63
AZ-3-C80
FAZ-D1/1-NA
FAZ-D1/2
FAZ-D10/1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
(kA)
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
(kA)
Mounting method Voltage type Built-in depth
(mm)
Rated current
(A)
Rated voltage
(V)
Frequency
(Hz)
Release characteristic Rated insulation voltage Ui
(V)
Number of poles Rated switching capacity
(kA)
Construction size (in accordance with DIN 43880) Current limiting class Over voltage category Pollution degree Rated surge voltage invariability
(kV)
Width in number of modular spacings Degree of protection (IP) Number of protected poles Concurrently switching N-neutral Suitable for flush-mounted installation Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Ambient temperature during operating
(°C)
Additional equipment possible Number of poles (total) Rated impulse withstand voltage Uimp
(kV)

446.05 €

4 3 Days 001515-AC7512540050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

341.38 €

4 3 Days 002525-AC756340050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

383.84 €

4 3 Days 002020-AC758040050|60C440---332-4.5IP201falsefalse2.5|502.5|50-25|55true34

62.61 €

2 5 Days 001515-AC70.5124050|60D440---332-1IP201falsefalse1|251|25-25|75true14

121.65 €

1 3 Days 10101515-AC70.5140050|60D440---332-2IP202falsefalse1|251|25-25|75true24

43.58 €

12 3 Days 10101515-AC70.51023050|60D440---332-1IP201falsefalse1|251|25-25|75true14

Tech Support