Emergency-stop / switching off label, D = 36mm, with integrated yellow collar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XAK36-GVP50

Part Number
M22-XAK36-GVP50
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.91 €

50 8 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 0 Outer diameter(mm) 36
Height(mm) 0 Shape Round Imprint Other
Imprint ISO symbols Other

This page is Emergency-stop / switching off label, D = 36mm, with integrated yellow collar, part number M22-XAK36-GVP50.
You can find the detail information about specifications and dimensions on part number M22-XAK36-GVP50.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360