Manufacturer part number: M22-XD-B
Brand: EATON
Price: 2.06 €
Delivery time: 3 Days
Colour: Blue
Imprint: Without imprint
Construction type: Flat
Imprint ISO symbols: Without imprint
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-XD-B
Width(mm) | 0 | Outer diameter(mm) | 22 | Height(mm) | 0 |
---|---|---|---|---|---|
Shape | Round | Programme diameter(mm) | 22 | Engravable | false |
Suitable for push button | true | Suitable for illuminated push buttons | false | Suitable for indicator light | false |
Mushroom head push button | false | Suitable for signalling lamp | false | Suitable for selector switch | false |
This page is Button plate, part number M22-XD-B.
You can find the detail information about specifications and dimensions on part number M22-XD-B.
Part Number |
---|
M22-XD-B-GB14 |
M22-XD-B-X6 |
M22-XD-G |
M22-XD-G-GB1 |
M22-XD-G-X1 |
M22-XD-G-X2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Imprint | Construction type | Imprint ISO symbols |
---|---|---|---|---|---|---|---|---|---|
2.91 € | 10 | 3 Days | Blue | RESET | Flat | Other | |||
2.91 € | 10 | 3 Days | Blue | Other | Flat | Other | |||
2.06 € | 1 |
3 Days
Stock | Green | Without imprint | Flat | Without imprint | |||
2.91 € | 10 | 3 Days | Green | START | Flat | Other | |||
2.91 € | 1 |
3 Days
Stock | Green | Other | Flat | "Symbol "" I """ | |||
2.91 € | 10 | 3 Days | Green | Other | Flat | "Symbol "" II """ |