Label, emergency switching off, HxW=50x50mm, yellow, with non-standard inscription

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XYK-

Part Number
M22-XYK-
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.48 €

10 11 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 50 Outer diameter(mm) 0
Height(mm) 50 Shape Square Imprint Other
Imprint ISO symbols Other

Tech Support