Label, emergency switching off, yellow, HxW=50x33mm, facility for inscription

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XZK-

Part Number
M22-XZK-
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

10 11 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 33 Outer diameter(mm) 0
Height(mm) 50 Shape Rectangular Imprint Other
Imprint ISO symbols Other

Tech Support