Insert label, DEFAULT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

386SQ25

Part Number
386SQ25
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
20 Quote

Loading...

  1. 1

Basic information

Colour Silver Width(mm) 22 Outer diameter(mm) 0
Height(mm) 10 Shape Rectangular Imprint Other
Imprint ISO symbols Other

This page is Insert label, DEFAULT, part number 386SQ25.
You can find the detail information about specifications and dimensions on part number 386SQ25.

Tech Support