Label for 4-position switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-XCK
M22-XCK1
M22-XCK2
M22-XCK-
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

9.91 €

10 3 Days 5050

9.91 €

10 3 Days 6060

9.91 €

10 3 Days 6060

10.66 €

10 14 Days 6060

Loading...

  1. 1

Basic information

Colour Silver Outer diameter(mm) 0 Shape Square
Imprint Other Imprint ISO symbols Other

Tech Support