Label, emergency switching off, HxW=50x50mm, yellow, PL, EN, DE, IT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XYK5

Part Number
M22-XYK5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.65 €

10 7 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 50 Outer diameter(mm) 0
Height(mm) 50 Shape Square Imprint Other
Imprint ISO symbols Other

This page is Label, emergency switching off, HxW=50x50mm, yellow, PL, EN, DE, IT, part number M22-XYK5.
You can find the detail information about specifications and dimensions on part number M22-XYK5.

Tech Support