Label, emergency switching off, HxW=50x33mm, yellow, polish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XZK-PL99

Part Number
M22-XZK-PL99
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.78 €

10 13 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 33 Outer diameter(mm) 0
Height(mm) 50 Shape Rectangular Imprint Other
Imprint ISO symbols Other

This page is Label, emergency switching off, HxW=50x33mm, yellow, polish, part number M22-XZK-PL99.
You can find the detail information about specifications and dimensions on part number M22-XZK-PL99.

Tech Support