Label; emergency switching off; yellow; D = 90 mm; with IEC60417-5638 symbol

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-XAK-ESS

Part Number
M22-XAK-ESS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.20 €

10 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Width(mm) 90 Outer diameter(mm) 90
Height(mm) 90 Shape Round Imprint Other
Imprint ISO symbols Other

This page is Label; emergency switching off; yellow; D = 90 mm; with IEC60417-5638 symbol, part number M22-XAK-ESS.
You can find the detail information about specifications and dimensions on part number M22-XAK-ESS.

Tech Support