Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSDW1COMIN
Mounting method | DIN rail | Width(mm) | 17.5 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 65.5 | Number of memory locations | 56 | Astro program | false |
Number of channels | 1 | Radio-controlled | false | Weekly program | true |
Annual program | false | Contact type | Change-over contact | GPS (global positioning system) | false |
Width in number of modular spacings | 1 | 60 min. program | true | 24 h program | true |
Holiday program | true | Random program | false | Impulse program | false |
Cycle program | false | Mains synchronous | false | Quartz controlled | true |
Automatic switching summer-/winter time | true | Manual operation | true | Switching preselection | true |
Voltage type of supply voltage | AC | Potential free switch contact | true | External programming | true |
Radio-controlled (DCF77) | false | Supply voltage(V) | 230|240 | Hour meter | true |
Frequency supply voltage(Hz) | 50|60 | Autonomy in years | 10 | Autonomy in hours | 0 |
Shortest switching time channel 1(min) | 1 | Shortest switching time channel 2(min) | 0 | Nominal switching current at 250 V AC(A) | 16 |
Text guidance in display | true | Degree of protection (IP) | IP20 | Accuracy per day(s) | 1 |
External pushbutton input | false | Memory card included | false |
This page is Series connection digital time switch, part number TSDW1COMIN.
You can find the detail information about specifications and dimensions on part number TSDW1COMIN.