Front cover (XME0206C)

Front cover XME0206C

Product Details:

Manufacturer part number: XME0206C

Brand: EATON

Price: 64.42

Delivery time: 8 Days


Technical Data:

Colour: -

Model: -

Height: 49 mm

Depth: - mm

RAL-number: -


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XME0206C

Part Number
XME0206C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Model Height
(mm)
Depth
(mm)
RAL-number Suitable for enclosure building width
(mm)
Mounting position Material Number of height units Surface finishing Suitable for enclosure building height
(mm)

64.42 €

1 8 Days --49--600-Steel0Powder coating50

Loading...

  1. 1

Basic information

Width(mm) 500

This page is Front cover, part number XME0206C.
You can find the detail information about specifications and dimensions on part number XME0206C.

Variation of this product

Part Number
XME0406C
XMN130406C
XMN230606C
XMN330806C
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Model Height
(mm)
Depth
(mm)
RAL-number Suitable for enclosure building width
(mm)
Mounting position Material Number of height units Surface finishing Suitable for enclosure building height
(mm)

70.42 €

1 5 Days --99--600-Steel0Powder coating100

80.90 €

1 32 Days GreyBlind plate99107035-OtherMetal---

95.22 €

1 5 Days GreyBlind plate149107035-OtherMetal---

95.89 €

1 19 Days GreyBlind plate199107035-OtherMetal---

Tech Support