Lens, illuminated pushbutton actuator, green

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L25LT-GN

Part Number
L25LT-GN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.54 €

10 Quote

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 25 Colour lens Green
Diameter(mm) 0 Construction type Flat Built-in diameter(mm) 16
Lens shape Square Labelled false

This page is Lens, illuminated pushbutton actuator, green, part number L25LT-GN.
You can find the detail information about specifications and dimensions on part number L25LT-GN.

Tech Support