Insert label, transparent, RECHTS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

135LQ25

Part Number
135LQ25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

20 Quote

Loading...

  1. 1

Basic information

Width(mm) 25 Height(mm) 25 Colour lens Other
Diameter(mm) 0 Construction type Flat Built-in diameter(mm) 16
Lens shape Square Labelled true

This page is Insert label, transparent, RECHTS, part number 135LQ25.
You can find the detail information about specifications and dimensions on part number 135LQ25.

Tech Support